Power and Control Cable

ÖLFLEX® is used in machinery, machine tools, system and appliance engineering, measuring, control, heating and air conditioning technologies. For permanent connections or in cable chains, halogen-free or internationally certified, you can choose from our comprehensive range of standard products.

 

 


PRODUCT NAME DESCRIPTION DATASHEET
ÖLFLEX® CLASSIC 100 Small diameter power and control cable with customized colour option and printing of the outer sheath on request View
ÖLFLEX® CLASSIC 100 CY EMC compliant. High electrical performance with 4kV test voltage View
ÖLFLEX® CLASSIC 100 SY Power & control cable with steel wire braid View
ÖLFLEX® CLASSIC 110 VDE certificate of conformity with factory surveillance View
ÖLFLEX® CLASSIC 110 CY EMC compliant. VDE Reg. No. 7030 View
ÖLFLEX® CLASSIC 110 SY Power & Control cable with steel wire braid View
ÖLFLEX® CLASSIC 110 BLACK Power & control cable suitable for outdoor applications View
ÖLFLEX® CLASSIC 110 CY BLACK Power & control cable with EMC protection. Suitable for outdoor applications View
ÖLFLEX® 440 P TPE-insulated, numbered, PUR sheath, approved View
ÖLFLEX® 440 CP TPE-insulated, numbered, shielded, PUR sheath, approved View
ÖLFLEX® SERVO FD 781 P Low capacity, halogen-free highly flexible PUR servo motor cable View
ÖLFLEX® SERVO FD 781 CY Cost effective, low capacitance, screened servo motor cable View
H05RR-F, H05RN-F, H07RN-F Harmonized rubber power & control cable for international use View
ÖLFLEX® AQUA RN8 Submersible pump cable. Useable down to 10 meters immersion depth View
ÖLFLEX® AQUA BAM Suitable for use with drinking water. Suitable down to an immersion depth of 250m View
NSSHÖU Single core cable suitable as a robust connection cable for welding equipment View
NSGAFÖU Flame retardant & oil resistant cable suitable for high voltage. View
NSHXAFÖ Flame retardant cable suitable for high voltage application View
ÖLFLEX® MINE GC Rubber sheathed cable for extreme mechanical stress and abrasion View
ÖLFLEX® MINE Rubber sheathed cable for extreme mechanical stress and abrasion during trailing operation View
ÖLFLEX® MINE E Rubber sheated cable for extreme mechanical stress and abrasion. Suitable for draglines, shovels, dredges and drills View
ÖLFLEX® MINE F Flexible cable for fixed energy distribution lines. Suitable alongside material handling equipment View
ÖLFLEX® CRANE NSHTÖU Reelable power and control cable used as hawser, drum and drag cable as well as power chains View
ÖLFLEX® CRANE VS (N)SHTÖU Flame retardant, oil resistant and good chemical, thermal and mechanical resistance View
ÖLFLEX® CRANE PUR Reelable cable with 30% thinner outer diameter offer smaller bending radiuses View
ÖLFLEX® CRANE For use in machinery and installations which are constantly exposed to bad weather conditions View
ÖLFLEX® CRANE 2S Flame-resistant and weather resistant power and control cable with high tensile strength up 2100 N
View
ÖLFLEX® LIFT Flame-retardant and weather resistant elevator cable View
ÖLFLEX® LIFT T Elevator cable resists mechanical stress even with high suspension lengths
View
ÖLFLEX® LIFT S Flame and weather resistant special steel wire suitable for high suspension lengths
View
ÖLFLEX® CRANE F Weather resistant flat cable ideal for crane systems on building sites and shipyards View
ÖLFLEX® LIFT F Flame resistant flat cable ideal for conveyor and hoist equipments as well as transport installations
View
TP-90 Single core Highly flexible single core dual insulation and welding cable
View
TP-90 Multicore High flexible TPR insulated/sheathed multicore cable
View
INSTRUM BS 502 For main power distribution and lighting circuits in industrial and commercial areas
View
INSTRUM BS 503 Armored cable suitable for direct burial installations as well as main power distribution
View
INSTRUM BS 5308 Part 1 Type 2 For communication, data and voice transmission signal in industrial process manufacturing plants. Ideal for petrochemical industry
View
INSTRUM BS 5308 Part 2 Type 2 Flame retardant armoured instrumentation cable generally used in outdoor installation
View