Optical Transmission Systems

HITRONIC® fibre optic cables are designed to transfer large volumes of data. Communications media via fibre optics are fast, efficient and secure. Not even electro-magnetic interference can affect HITRONIC® fibre optic cable. The HITRONIC® range of products includes cables for office communications, industrial applications, simplex, duplex, hybrid wiring or cable chain applications.

 


PRODUCT NAME DESCRIPTION DATASHEET
HITRONIC® HQN Outdoor Cable Central loose tube with up to 24 fibres. Robust and halogen-free PE outer sheath. High tensile strength View
HITRONIC® HIH Indoor Cable Central loose tube with up to 24 fibres. Halogen-free and flame retardant FRNC outer sheath. High tensile strength
View
HITRONIC® HUN Universal Cable F.O. Glass Fibre Optical cable for outdoor and indoor with nonmetallic Glass yarn strength members. Compact structure for easy installation View
HITRONIC® HRH Breakout Cable Installation with up to 24-simplex units with central strength member. Mechanical robust  and highly flexible View
HITRONIC® HDH Mini-Breakout Cable Installation cable with up to 12 semi right buffered fibres. Halogen-free and flame retardant FRNC outer sheath
View
HITRONIC® FD Mobile Cable Mobile installation cable with up to 8 tight buffered fibres. Robust and flame retardant PUR outer sheath.
View