Industrial Connectors

When we talk about secure connections, you can take us at our word. EPIC® industrial connectors produce an absolutely secure connection in combination with ÖLFLEX® cables. We provide the right contact for all your needs: From rectangular or circular connectors, to housing, inserts, contacts and accessories, bus or fibre optic cable applications.

 


PRODUCT NAME
DESCRIPTION DATASHEET
EPIC® H-A 3 Kits Number of contacts: 3 + PE. Prepacked kits with suitable components. Complete connectors set easy to order View
EPIC® H-A 3 Kits Metal Number of contacts: 3 + PE. Prepacked kits with suitable components. Complete metal connectors set easy to order View
EPIC® H-A 4 Kits Number of contacts: 4 + PE. Prepacked kits with suitable components. Complete connectors set easy to order View
EPIC® H-A 4 Kits Metal Number of contacts: 4 + PE. Prepacked kits with suitable components. Complete metal connectors set easy to order View
EPIC® H-A 10 Kits Number of contacts: 10 + PE. Prepacked kits with suitable components. With wore protection View
EPIC® H-A 16 Kits Number of contacts: 16 + PE. Prepacked kits with suitable components. With wire protection View
EPIC® H-BE 6 Kits Number of contacts: 6 + PE. Prepacked kits with suitable components. Complete connectors set easy to order View
EPIC® H-BE 10 Kits Number of contacts: 10 + PE. Prepacked kits with suitable components. Complete connectors set easy to order View
EPIC® H-BE 16 Kits Number of contacts: 16 + PE. Prepacked kits with suitable components. Complete connectors set easy to order View
EPIC® H-BE 24 Kits Number of contacts: 24 + PE. Prepacked kits with suitable components. Complete connectors set easy to order View
EPIC® H-BS 6 Kits Number of contacts: 6 + PE.Prepacked kits with suitable components. Complete connectors set easy to order View
EPIC® H-D 40 Kits Number of contacts: 40 + PE. Prepacked kits with suitable components. Machine crimp contacts are included View
EPIC® H-D 64 Kits Number of contacts: 64 + PE. Prepacked kits with suitable components. Machine crimped contacts are included View