Ethernet Data Communication Cable

The Lapp Group is now in a position to offer comprehensive system solutions in the field of industrial networking. Its Factory Automation division supplies active network components that are used to supplement existing cable and plug technologies. These include services and security systems incorporating firewall solutions, in addition to distribution components such as switches, routers, cables and plug connectors. For its industrial customers, all of this means that a solution from the Lapp Group represents a considerable step forward in terms of security, safety and availability.

 


PRODUCT NAME
DESCRIPTION DATASHEET
UNITRONIC® LAN 200 MHz – CAT.5a LAN cable for "Structured Cabling" - EN 50173 View
UNITRONIC® LAN STP/S PiMF 500 MHz – CAT.6a LAN cable for "Structured Cabling" - Class E. Mainly used where the terminal density is very high View
UNITRONIC® LAN STP/S PiMF 600 MHz – CAT.7 LAN cable for "Structured Cabling" - Class F. Ideal for high speed networks View
ETHERLINE® TORSION UL (AWM) CAT.5 Flame retardant Industrial Ethernet cable.Suitable for torsion stress View
ETHERLINE® 4-pairs Solidwire CAT.5e Ethernet cable for stationary application for connection via gateway or sensor-actuator level
View
ETHERLINE® 4-pairs flexible/high flexible CAT.5e Ideal for flexible and highly flexible applications. For connection via gateway or straight through downwards to the sensor-actuator level
View
Patchcable RJ45 CAT.5e Foil screening, 150 MHz, grey, halogen free, with Hirose TM 11 connector. View
LANmark-7 1xRJ45 2xRJ11 Splittercord GG45 The GG45 splitcord has a GG45 connector on the wall socket side and 1xRJ45 CAT.5 and 2xRJ11 for voice on the device side
View
LANmark-7 2xRJ45 Splittercord GG45 The GG45 splitcord has a GG45 connector on the wall socket side and 2xRJ45 CAT.5 on the device side View
S-FTP Patchcable Crossover RJ45 CAT.5e For interconnecting two computers without the use of a central active component. Foil & braid screening, halogen free.
View
Patchcable RJ45 CAT.6 S-STP PiMF 500 MHz, with hirose TM21 connector, halogen-free, configuration accordance to TIA/EIA 568B
View
LANmark-6 RJ45 Patchcord Halogen free, flame retardant sheath with less release of smoke gases than standard cables. Screened version available
View
LANmark-7 GG45 Patchcord Comes with 2 four-paired, non-switched CAT.7 connectors. Halogen free, low smoke zero halogen View
Connector RJ45 CAT.5 Hirose TM11 Includes bend protection and guide plate
View
Connector RJ45 CAT.5 Stewart SS37 Includes bend protection and guide plate View
Field-Terminable Connector RJ45 CAT.5e FM45 Tool-free switchable, field-terminable RJ45 connector with IDC contacting and CAT.5e performance
View
Connector RJ45 CAT.6 Hirose TM21 Channel Class E up to 250 MHz. Full shielded. Including bend protection and guide plate
View
Crimping tool RJ45 Hirose Crimping tool for connector RJ45 CAT.5 and CAT.6 type Hirose
View
Crimping tool RJ45 Stewart Crimping tool for connector RJ45 CAT.5 Steward and RJ plug 4,6,6-DEC and 8 pole
View