Data Communication Systems

Lapp produces a full range of data cables for fast and secure transfers of large volumes of data. From machine electronics and bus systems to super-fast LAN data networks or highly-versatile applications: We have the data cables you need for virtually any situation.

 

 

 

PRODUCT NAME DESCRIPTION DATASHEET
UNITRONIC® BUS L2/FIP 105 Standard PROFIBUS cable designed for use in factory halls with max. temperatures of 105 degree celsius View
UNITRONIC® BUS L2/FIP ROBUST Robust PROFIBUS cable for use in static applications under harsh environmental conditions View
UNITRONIC® BUS HFFR L2/FIP FC UL/CSA For application where the combination of halogen free outer sheath View
UNITRONIC® RG TUNNEL CABLE Data communication cable suitable for use in tunnels, mining areas, subway and underground facility
View
UNITRONIC® BUS PA Suitable for stationary process automation application for connting sensors and actuators View
UNITRONIC® BUS L2/FIP SWA
Designed for system-defined transmission rates of 1.5 Mbs, 2,5 Mbs and 12 Mbs. Ideal for petrochemical industry
View
UNITRONIC® BUS PA SWA Suitable for direct burial and permanent installation operating in harsh and rugged environments
View
UNITRONIC® BUS FF and
Cables meet requirements of the ISA/SP50 and the FOUNDATION field bus for the cable Type A
View
UNITRONIC® BUS FF SWA FOUNDATION Fieldbus Steel Wire Armouting. Especially used in the field of process automation units.
View
EPIC® DATA ED PROFIBUS Connector PROFIBUS interface connectors
View