Power and Control Cables

PRODUCT NAME
DESCRIPTION CATALOGUE
PVC Sheathed Cables
YSLY Small cable diameter, UV-resistant View
YSLCY EMC environment, UV-resistant, slim and light without inner sheath View
OLFLEX® 100 I and 100 I SY PVC Control Cable acc. to Indian Standard View
 
PVC Insulated Single-core
V-90HT SC Single core, flexible hook-up wire, UL Style 105 and UL 10269 View
LAPP KABEL H05V-K VDE test certification View
LAPP KABEL H07V-K VDE test certification View
 
LSHF Insulated Single-core
FLEXI H SC Single core, flexible, halogen-free View
 
Instrumentation Cables
OLFLEX® INSTRUM RE-2X(ST)Y Un-armoured, overall screen, XLPE insulation View
OLFLEX® INSTRUM RE-2X(ST)Y PiMF Un-armoured, individual and overall screen, XLPE insulation View
OLFLEX® INSTRUM RE-2X(ST)YRY Armoured, overall screen, XLPE insulation View
OLFLEX® INSTRUM RE-2X(ST)YRY PiMF Armoured, individual and overall screen, XLPE insulation View
OLFLEX® INSTRUM RE-Y(ST)Y Un-armoured, overall screen, PVC (V-90HT) Heat Resistant View
OLFLEX® INSTRUM RE-Y(ST)Y PiMF Un-armoured, individual and overall screen, PVC (V-90HT) Heat Resistant View
OLFLEX® INSTRUM RE-Y(ST)YRY Armoured, overall screen, PVC (V-90HT) Heat Resistant View
OLFLEX® INSTRUM RE-Y(ST)YRY PiMF Armoured, individual and overall screen, PVC (V-90HT) Heat Resistant View
 
Power Cables - Low Voltage
OLFLEX® POWER LV (N)YY Low voltage power cable 0.6/1 kV, Unarmoured, PVC/PVC View
OLFLEX® POWER LV (N)YYRY Low voltage power cable 0.6/1 kV, armoured, PVC/PVC/SWA/PVC View
OLFLEX® POWER LV (N)2XY Low voltage power cable 0.6/1 kV, Unarmoured, XLPE/PVC View
OLFLEX® POWER LV (N)2XYRY Low voltage power cable 0.6/1 kV, single core, Armoured (SWA) XLPE/PVC/SWA/PVC View
OLFLEX® POWER LV (N)2XYRY SC Low voltage power cable 0.6/1 kV, single core, Armoured (AWA) XLPE/PVC/AWA/PVC View
AS ORANGE/BLACK CIRCULAR Multicore power cable, complies to AS/NZ standard View
 
Power Cables - Flexible Application
OLFLEX® POWER TPR 90 SDI Highly flexible SDI, oil- and UV-resistant View
OLFLEX® POWER TPR 90 MC Highly flexible, oil- and UV-resistant View
OLFLEX® POWER TPR 90 EARTH Highly flexible, earth cable View
 
Rubber Cables
LAPP KABEL H05RR-F VDE tested and certified View
LAPP KABEL H05RN-F VDE tested and certified View
LAPP KABEL H07RN-F VDE tested and certified View
LAPP KABEL X01N2-D Welding Cable View
 
Fire Resistant Cables
FR-6387 OS Instrumentation cable, 300/500V, Fire test certified and approved to BS 6387 Cat. CWZ View
FR-6387 SC Instrumentation cable, 300/500V, Fire test certified and approved to BS 6387 Cat. CWZ View
FR-6387 MC Multicore power cable, 0.6/1 kV, Fire test certified and approved to BS 6387 Cat. CWZ View
FR-6387 MC CONTROL Multicore power cable, 300/500V, Fire test certified and approved to BS 6387 Cat. CWZ View
FR-6387 SC TWISTED 2 single-core wire twisted, 0.6/1 kV, Fire test certified and approved to BS 6387 Cat. CWZ View