UNITRONIC® Data Communication Systems

PRODUCT NAME DESCRIPTION CATALOGUE
Data Cables - Low Frequency
UNITRONIC® ST 20253 Acc. to UL Style 20253, cost-effective and ideal for use as control and instrumentation cables View
UNITRONIC® ST 20276 UL Style 20276 approved cables, especially designed for use as control and instrumentation cables View
UNITRONIC® ST 2092 UL Style 2092 approved cables, for static laying in dry and damp environment View
UNITRONIC® ST 2919 PE UL Style 2919 approve cables PE insulation, suitable for wiring of data systems with high transmission rate View
UNITRONIC® ST 2919 PP UL Style 2919 approved cables PP insulation, suitable for audio, control & instrumentation measurements in environments immune to noise. View
UNITRONIC® ST 2919 FPE UL Style 2919 approved cables FPE insulation, designed for use as Data Highway (DH) RS 232, RS 422, and RS 485 Interface. View
UNITRONIC® ST 2095 PE UL Style 2095 approved cables PE insulation, suitable connection for audio, control signal and instrument measurement. View
UNITRONIC® ST 2095 PVC UL Style 2095 approved cables PVC insulation, suitable connection for security, alarm, intercom, and control measurement. View
UNITRONIC® ST 2464 Suitable for use in instrumentation, industrial automation and process control. UV resistant and protects from moisture penetration View
ST 21305 Li2Y(ST)H LSHF Acc. to UL Style 21305, Low Smoke Halogen Free cables View
ST 21088 Li2Y(ST)CH LSHF Acc. to UL Style 21088, Screened, Low Smoke Halogen Free cables View
ALARM CABLE Suitable for interconnection between control unit systems, sensors, and alerting devices. Unshielded design View
UNITRONIC® LiY(ST)Y Suitable for use in data transmission and control measurement. UL style 2464 View
UNITRONIC® LiY(ST)Y TP Suitable for audio and control measurement. Impedance range: 100-120 ohm. UL style 2464. UL approved View
Li9Y(ST)Y Low frequency data transmission cable. Shielded. 100 Ohm. Flame retardant View
J-2Y(ST)H-TP Data cable for digital communication in a LONWORKS networks and building automation systems View
 
BUS Cables
UNITRONIC® BUS L2/FIP FC For stationary installation for Bus Systems 150 Ohm impedance. Fast Connect (FC) cable design View
UNITRONIC® BUS L2/FIP SWA PROFIBUS-DP with Steel Wire Armouring View
UNITRONIC® BUS PA SWA PROFIBUS-PA with Steel Wire Armouring View
UNITRONIC® BUS FF FOUNDATION Fieldbus cable is suitable for data communication network for industrial process control instruments View
UNITRONIC® BUS FF SWA FOUNDATION Fieldbus cable with Steel Wire Armouring View
UNITRONIC® BUS DeviceNet THICK + THIN Ideal for stationary application. DeviceNet connects industrial devices such as limit switches, photoelectric switches, motor startres, drives, PLCs, etc View
 
Structure Cables
UNITRONIC® LAN 200 UTP Cat.5e Data transfer for horizontal network back-bone. PVC or Halogen-free outer sheath. Solid conductor. 200 MHz View
UNITRONIC® LAN 250 UTP Cat.6 Data transfer for horizontal network back-bone. PVC or Halogen-free outer sheath. Solid conductor. 250 MHz View
UNITRONIC® LAN 500 U/FTP Cat.6A Data transfer for horizontal network back-bone. PVC or Halogen-free outer sheath. Solid conductor. 500 MHz View
 
Coaxial Cables
COAXIAL RG59 / RG6/90 / RG 11/U (PVC) Broadband for low loss attenuation of high frequency signal. Optimizing frequency up to 1000 MHz.UV-resistant. View
COAXIAL RG 59/U (CCTV) CCTV and CATV video transmission and data networking. Offer good screening against external interference View
COAXIAL RG 6/U (CCTV) CCTV and CATV video transmission and data networking. 75 Ohm, solid copper View
 
Fiber Optic Cables 
FIBER OPTIC STA / SWA Outdoor FO cable with STA or SWA stranded loose tubes and non-metallic strain relief View
FIBER OPTIC FIG.8 STA Outdoor self-supporting aerial FO cable stranded loose tubes and non-metallic strain relief   View